Legrand Modular Fuse Carrier 8.5mm x 31.5mm 1 Pole + Neutral 400V AC
Legrand
Legrand Modular Fuse Carrier 8.5mm x 31.5mm 1 Pole + Neutral 400V AC
REF. 005816
EAN.
3245060058166
£15.62
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal voltage | 400 V |
---|---|
Mounting method | DIN rail |
For fuse size | Other |
Number of poles | 1 |
---|---|
Concurrently switching neutral conductor | Yes |
Degree of protection (IP) | IP20 |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
3D Autocad
1 document
Product Environmental Profile
SELECT AN ACTION