![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/01/017804-LEGRAND-1000.jpg)
Legrand Neutral Blade Size 2
Legrand
Legrand Neutral Blade Size 2
REF. 017804
EAN.
3245060178048
£34.12
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Fuse construction type according to IEC 60269 | NH2 |
---|---|
Voltage type | AC/DC |
Rated current | 400 A |
Rated voltage AC | 500 V |
Rated voltage DC | 48 V |
Utilization category | gG (cable protection/equipment protection) |
---|---|
Type of fuse status indicator | None |
Insulated metal gripping lugs (IMGL) | No |
Width | 150 mm |
Height | 58 mm |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION