Acquia Team testing14 Skip to main content
Logo print

Legrand Neutral Blade Size 3

Legrand

Legrand Neutral Blade Size 3

REF. 018104 EAN. 3245060181048
£65.75 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Fuse construction type according to IEC 60269 NH3
Voltage type AC/DC
Rated current 630 A
Rated voltage AC 500 V
Rated voltage DC 48 V
Utilization category gG (cable protection/equipment protection)
Type of fuse status indicator None
Insulated metal gripping lugs (IMGL) No
Width 150 mm
Height 66.5 mm

Documents

1 document
Technical Sheet
F00189EN05.pdf pdf (0.67 Mo)
1 document
Catalogue page

5th July 2024.9