![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/01/015300-LEGRAND-1000.jpg)
Legrand Neutral Link 22mm x 58mm
Legrand
Legrand Neutral Link 22mm x 58mm
REF. 015300
EAN.
3245060153007
£4.10
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 22 mm |
---|---|
Size | 22x58 mm |
Voltage type | AC/DC |
Depth | 58 mm |
Rated voltage | 500 V |
Utilization category | Other |
Rated operating frequency | 42-62 Hz |
---|---|
Type of fuse status indicator | Other |
Model | Other |
Breaking capacity | 120 kA |
Operating / setting temperature | -25-40 °C |
Storage temperature | -40-70 °C |
Documents
1 document
Catalogue page
SELECT AN ACTION