Acquia Team testing14 Skip to main content
Logo print
title

Legrand Plastic Data Grommet 169mm with 37 x 22mm 2 Cut-Out Plate

Legrand

Legrand Plastic Data Grommet 169mm with 37 x 22mm 2 Cut-Out Plate

REF. PG6D EAN. 5012774044819
Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cover model Round
Number of device cups 1
Number of socket outlets with protective contact CEE 7/3 (type F) 0
Number of socket outlets British Standard BS1363 0
Housing material Other
Surface protection housing Galvanized
Degree of protection (IP) IP20
With opening carpeting Yes
Protective frame carpeting Yes
Colour Grey
RAL-number 7024
Suitable for subfloor duct No
Suitable for hollow floor Yes
Suitable for wet cleaning No
Outer diameter 169 mm
Built-in diameter 150 mm
Min. built-in depth 102 mm

Documents

1 document
Catalogue page

5th July 2024.9