![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/63/LG-637713-WEB-R.jpg)
Legrand PVC Cable Tray 90° Flat Bend with Cover 100mm x 50mm
Legrand
Legrand PVC Cable Tray 90° Flat Bend with Cover 100mm x 50mm
REF. 637713
EAN.
3245066377131
Discount family : C06
£143.25
/
1 piece
Product available in
4 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Change of direction | Horizontal |
---|---|
Angle | 90° |
Construction type | Bend rigid |
With cover | Yes |
Inner radius | 150 mm |
Cable tray height | 50 mm |
Cable tray width | 100 mm |
Side perforation | No |
Bottom perforation | No |
NATO-mounting holes | No |
Model | Integrated connector |
---|---|
Suitable for circuit integrity | No |
Material | Plastic |
Stainless steel, pickled | No |
Material quality | Polyvinyl chloride (PVC) |
Operating / setting temperature | -5-60 °C |
Colour | Grey |
RAL-number | 7030 |
Storage temperature | -5-60 °C |
Halogen free | No |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION