Acquia Team testing14 Skip to main content
Logo print

Legrand PVC Cable Tray Cantilever Arm 300mm

Legrand

Legrand PVC Cable Tray Cantilever Arm 300mm

REF. 637769 EAN. 3245066377698
Discount family : C06
£10.89 / 1 piece Product available in 4 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Length 353 mm
Width 80 mm
Height 130 mm
Suitable for cable management system width 300-300 mm
Model Wall bracket
Angle 90-90 °
Safe working load according to IEC 61537 750 N
Suitable for circuit integrity No
Material Plastic
Material quality Polyvinyl chloride (PVC)
Surface protection Other
Operating / setting temperature -5-60 °C
Colour Grey
RAL-number 7030
Storage temperature -5-60 °C
Halogen free Yes

Documents

2 documents
Technical Sheet
F01429EN-06.pdf pdf (2.24 Mo)
Instruction manual
0064GF2-00.pdf pdf (0.26 Mo)
1 document
Catalogue page

5th July 2024.9