Acquia Team testing14 Skip to main content
Logo print

Legrand PVC Cable Tray Ceiling Bracket

Legrand

Legrand PVC Cable Tray Ceiling Bracket

REF. 637955 EAN. 3245066379555
Discount family : C06
£5.27 / 1 piece Product available in 8 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Length 136 mm
Width 136 mm
Height 30 mm
Diameter 0 mm
Thread size (metric) 0
Model Ceiling bracket
Load bearing capacity 3100 N
Hinging No
Adjustable No
Suitable for circuit integrity No
Material Plastic
Stainless steel, pickled No
Material quality Polyvinyl chloride (PVC)
Surface protection Other
Colour Grey
RAL-number 7030

Documents

1 document
Catalogue page
2 documents
Agreement
OC / CB-FR 602480I (8.11 Mo)
Agreement
NF 004-602480C (2.31 Mo)

5th July 2024.9