![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/63/637990-LEGRAND-1000.jpg)
Legrand PVC Cable Tray Coupler for Tray Height 100mm Widths 200mm to 600mm
Legrand
Legrand PVC Cable Tray Coupler for Tray Height 100mm Widths 200mm to 600mm
REF. 637990
EAN.
3245066379906
Discount family : C06
£8.30
/
1 piece
Product available in
20 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Longitudinal joint |
---|---|
Hinged joint horizontal | No |
Hinged joint vertical | No |
Type of connection | Snapable |
Suitable for wire mesh tray | No |
Suitable for cable ladder | No |
Suitable for cable tray | Yes |
Suitable for cable management system width | 200-600 mm |
Suitable for cable management system height | 100-100 mm |
Suitable for mesh cable tray filament | 0-0 mm |
Length | 450 mm |
Suitable for circuit integrity | No |
---|---|
Material | Plastic |
Stainless steel, pickled | No |
Material quality | Polyvinyl chloride (PVC) |
Surface protection | Other |
Operating / setting temperature | -5-60 °C |
Colour | Other |
RAL-number | 7030 |
Storage temperature | -5-60 °C |
Halogen free | No |
Documents
1 document
Technical Sheet
1 document
Catalogue page
3 documents
Agreement
OC / CB-FR 602480I
(8.11 Mo)
Agreement
NF 004-602480C
(2.31 Mo)
Agreement
AENOR-030/001896
(0.38 Mo)
SELECT AN ACTION