![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/63/637761-LEGRAND-1000.jpg)
Legrand PVC Cable Tray Cover 100mm x 3m Length
Legrand
Legrand PVC Cable Tray Cover 100mm x 3m Length
REF. 637761
EAN.
3245066377612
Discount family : C06
£4.11
/
1 m
Product available in
24 m
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover width | 100 mm |
---|---|
Material thickness | 1.2 mm |
Suitable for cable tray | Yes |
Suitable for wire mesh tray | No |
Suitable for cable ladder | No |
Length | 3000 mm |
Type of fastening | Snapped on |
Suitable for circuit integrity | No |
Material | Plastic |
---|---|
Stainless steel, pickled | No |
Material quality | Polyvinyl chloride (PVC) |
Operating / setting temperature | -5-60 °C |
Colour | Grey |
RAL-number | 7030 |
Storage temperature | -5-60 °C |
Halogen free | No |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION