Acquia Team testing14 Skip to main content
Logo print

Legrand PVC Cable Tray Cover 75mm x 3m Length

Legrand

Legrand PVC Cable Tray Cover 75mm x 3m Length

REF. 637760 EAN. 3245066377605
Discount family : C06
£3.88 / 1 m Product available in 24 m
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cover width 75 mm
Material thickness 1.2 mm
Suitable for cable tray Yes
Suitable for wire mesh tray No
Suitable for cable ladder No
Length 3000 mm
Type of fastening Snapped on
Suitable for circuit integrity No
Material Plastic
Stainless steel, pickled No
Material quality Polyvinyl chloride (PVC)
Operating / setting temperature -5-60 °C
Colour Grey
RAL-number 7030
Storage temperature -5-60 °C
Halogen free No

Documents

1 document
Technical Sheet
F01429EN-06.pdf pdf (2.24 Mo)
1 document
Catalogue page

5th July 2024.9