![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/63/LG-637988-WEB-R.jpg)
Legrand PVC Cable Tray Divider 100mm x 3m Length
Legrand
Legrand PVC Cable Tray Divider 100mm x 3m Length
REF. 637988
EAN.
3245066379883
Discount family : C06
£8.50
/
1 m
Product available in
24 m
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Partition height | 100 mm |
---|---|
Length | 3000 mm |
Model | L-profile |
Mounting perforation | Yes |
Type of fastening | Screwable |
Suitable for wire mesh tray | No |
Suitable for cable ladder | No |
Suitable for cable tray | Yes |
Suitable for circuit integrity | No |
---|---|
Material | Plastic |
Stainless steel, pickled | No |
Material quality | Polyvinyl chloride (PVC) |
Surface protection | Other |
Colour | Grey |
RAL-number | 7030 |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION