Acquia Team testing14 Skip to main content
Logo print

Legrand PVC Cable Tray End Cap 150mm x 75mm

Legrand

Legrand PVC Cable Tray End Cap 150mm x 75mm

REF. 637828 EAN. 3245066378282
Discount family : C06
£12.08 / 1 piece Product available in 2 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cable tray height 75 mm
Cable tray width 150 mm
Suitable for circuit integrity No
Material Plastic
Material quality Polyvinyl chloride (PVC)
Colour Grey
RAL-number 7030

Documents

1 document
Technical Sheet
F01429EN-06.pdf pdf (2.24 Mo)
1 document
Catalogue page
3 documents
Agreement
AENOR-030/001897 (0.38 Mo)
Agreement
OC / CB-FR 602480I (8.11 Mo)
Agreement
NF 004-602480C (2.31 Mo)

5th July 2024.9