![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/63/LG-637858-WEB-R.jpg)
Legrand PVC Cable Tray End Cap 400mm x 75mm
Legrand
Legrand PVC Cable Tray End Cap 400mm x 75mm
REF. 637858
EAN.
3245066378589
Discount family : C06
£20.09
/
1 piece
Product available in
2 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable tray height | 75 mm |
---|---|
Cable tray width | 400 mm |
Suitable for circuit integrity | No |
Material | Plastic |
Material quality | Polyvinyl chloride (PVC) |
---|---|
Colour | Grey |
RAL-number | 7030 |
Documents
1 document
Technical Sheet
1 document
Catalogue page
3 documents
Agreement
AENOR-030/001897
(0.38 Mo)
Agreement
OC / CB-FR 602480I
(8.11 Mo)
Agreement
NF 004-602480C
(2.31 Mo)
SELECT AN ACTION