![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/63/LG-637978-WEB-R.jpg)
Legrand PVC Cable Tray Epoxy Coated Steel Cantilever Arm 300mm
Legrand
Legrand PVC Cable Tray Epoxy Coated Steel Cantilever Arm 300mm
REF. 637978
EAN.
3245066379784
Discount family : C06
£38.65
/
1 piece
Product available in
2 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 350 mm |
---|---|
Width | 80 mm |
Height | 130 mm |
Suitable for cable management system width | 300-300 mm |
Model | Wall bracket |
Angle | 90-90 ° |
Safe working load according to IEC 61537 | 1000 N |
Suitable for circuit integrity | No |
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Other |
Operating / setting temperature | -20-120 °C |
Colour | Grey |
RAL-number | 7030 |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
1 document
Catalogue page
SELECT AN ACTION