Acquia Team testing14 Skip to main content
Logo print

Legrand PVC Cable Tray Epoxy Coated Steel Cantilever Arm 500mm

Legrand

Legrand PVC Cable Tray Epoxy Coated Steel Cantilever Arm 500mm

REF. 637980 EAN. 3245066379807
Discount family : C06
£61.37 / 1 piece Product available in 2 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Length 550 mm
Width 80 mm
Height 130 mm
Suitable for cable management system width 500-500 mm
Model Wall bracket
Angle 90-90 °
Safe working load according to IEC 61537 1700 N
Suitable for circuit integrity No
Material Steel
Material quality Other
Surface protection Other
Operating / setting temperature -20-120 °C
Colour Grey
RAL-number 7030
Storage temperature -20-120 °C
Halogen free Yes

Documents

1 document
Technical Sheet
F01429EN-06.pdf pdf (2.24 Mo)
1 document
Catalogue page
3 documents
Agreement
OC / CB-FR 602480I (8.11 Mo)
Agreement
NF 004-602480C (2.31 Mo)
Agreement
AENOR-030/001896 (0.38 Mo)

5th July 2024.9