Acquia Team testing14 Skip to main content
Logo print

Legrand PVC Cable Tray Epoxy Coated Steel Ceiling Bracket

Legrand

Legrand PVC Cable Tray Epoxy Coated Steel Ceiling Bracket

REF. 637985 EAN. 3245066379852
Discount family : C06
£9.97 / 1 piece Product available in 6 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Length 108 mm
Width 80 mm
Height 86.5 mm
Diameter 0 mm
Thread size (metric) 0
Model Ceiling bracket
Load bearing capacity 5800 N
Hinging No
Adjustable No
Suitable for circuit integrity No
Material Steel
Stainless steel, pickled No
Material quality Other
Surface protection Other
Colour Grey
RAL-number 7030

Documents

1 document
Catalogue page
2 documents
Agreement
OC / CB-FR 602480I (8.11 Mo)
Agreement
NF 004-602480C (2.31 Mo)

5th July 2024.9