![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/63/637951-LEGRAND-1000.jpg)
Legrand PVC Cable Tray Fixing Pin M8
Legrand
Legrand PVC Cable Tray Fixing Pin M8
REF. 637951
EAN.
3245066379517
Discount family : C06
£2.46
/
1 piece
Product available in
100 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for | U-profile |
---|---|
Model | Other |
With screw accessories | No |
Material | Plastic |
Stainless steel, pickled | No |
---|---|
Material quality | Polyvinyl chloride (PVC) |
Surface protection | Other |
Documents
1 document
Catalogue page
SELECT AN ACTION