![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/63/637811-LEGRAND-1000.jpg)
Legrand PVC Cable Tray Perforated 100mm x 75mm x 3m Length
Legrand
Legrand PVC Cable Tray Perforated 100mm x 75mm x 3m Length
REF. 637811
EAN.
3245066378114
Discount family : C06
£13.77
/
1 m
Product available in
6 m
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 75 mm |
---|---|
Width | 100 mm |
Material thickness | 2.3 mm |
Length | 3000 mm |
Useful cross section | 6440 mm² |
With cover | No |
Side perforation | No |
Bottom perforation | Yes |
NATO-mounting holes | No |
Model | Without connector |
Suitable for circuit integrity | No |
---|---|
Material | Plastic |
Operating / setting temperature | -5-60 °C |
Material quality | Polyvinyl chloride (PVC) |
Surface protection | Untreated |
Colour | Grey |
RAL-number | 7030 |
Storage temperature | -20-60 °C |
Halogen free | No |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION