![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-637987-WEB-L.jpg)
Legrand PVC Cable Tray Stainless Steel Bolt M8 x 20mm with Nut
Legrand
Legrand PVC Cable Tray Stainless Steel Bolt M8 x 20mm with Nut
REF. 637987
EAN.
3245066379876
Discount family : C06
£0.99
/
1 piece
Product available in
100 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Stainless steel |
---|---|
Material quality | Other |
Surface protection | Other |
Thread size (metric) | 8 |
Length to bottom side head | 20 mm |
---|---|
Wrench width | 13 mm |
With nut | Yes |
With washer | No |
Documents
1 document
Catalogue page
SELECT AN ACTION