![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/63/LG-637952-WEB-R.jpg)
Legrand PVC Cable Tray Stainless Steel Fixing Pin M8
Legrand
Legrand PVC Cable Tray Stainless Steel Fixing Pin M8
REF. 637952
EAN.
3245066379524
Discount family : C06
£5.81
/
1 piece
Product available in
50 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for | U-profile |
---|---|
Model | Other |
With screw accessories | No |
Material | Stainless steel |
Stainless steel, pickled | Yes |
---|---|
Material quality | Other |
Surface protection | Other |
Documents
1 document
Catalogue page
SELECT AN ACTION