![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/63/637785-LEGRAND-1000.jpg)
Legrand PVC Cable Tray Stand-Off Bracket 400mm
Legrand
Legrand PVC Cable Tray Stand-Off Bracket 400mm
REF. 637785
EAN.
3245066377858
Discount family : C06
£23.96
/
1 piece
Product available in
4 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for cable management system height | 100-100 mm |
---|---|
Model | Other |
Suitable for wire mesh tray | No |
Suitable for cable ladder | No |
Suitable for cable tray | Yes |
Tray mounting | Screwable |
Load bearing capacity | 1500 N |
Suitable for circuit integrity | No |
---|---|
Material | Plastic |
Material quality | Polyvinyl chloride (PVC) |
Surface protection | Other |
Colour | Grey |
RAL-number | 7030 |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION