![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/63/637960-LEGRAND-1000.jpg)
Legrand PVC Cable Tray Tee Intersection for Tray Height 100mm
Legrand
Legrand PVC Cable Tray Tee Intersection for Tray Height 100mm
REF. 637960
EAN.
3245066379609
Discount family : C06
£11.93
/
1 piece
Product available in
2 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable tray height | 100 mm |
---|---|
Construction type | T-piece horizontal |
Inner radius | 150 mm |
NATO-mounting holes | No |
Model | Without connector |
Suitable for circuit integrity | No |
Material | Plastic |
Stainless steel, pickled | No |
---|---|
Material quality | Polyvinyl chloride (PVC) |
Operating / setting temperature | -5-60 °C |
Colour | Grey |
RAL-number | 7030 |
Storage temperature | -25-60 °C |
Halogen free | No |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION