![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/63/637860-LEGRAND-1000.jpg)
Legrand PVC Cable Tray Tee Intersection for Tray Heights 50mm and 75mm
Legrand
Legrand PVC Cable Tray Tee Intersection for Tray Heights 50mm and 75mm
REF. 637860
EAN.
3245066378602
Discount family : C06
£13.13
/
1 piece
Product available in
2 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Construction type | T-piece horizontal |
---|---|
Inner radius | 150 mm |
NATO-mounting holes | No |
Model | Without connector |
Suitable for circuit integrity | No |
Material | Plastic |
Stainless steel, pickled | No |
Material quality | Polyvinyl chloride (PVC) |
---|---|
Operating / setting temperature | -5-60 °C |
Colour | Grey |
RAL-number | 7030 |
Storage temperature | -25-60 °C |
Halogen free | No |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION