![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/63/LG-637971-WEB-R.jpg)
Legrand PVC Cable Tray Tee Kit 300mm x 100mm
Legrand
Legrand PVC Cable Tray Tee Kit 300mm x 100mm
REF. 637971
EAN.
3245066379715
Discount family : C06
£25.37
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable tray height | 100 mm |
---|---|
Cable tray branch width | 300 mm |
Inner radius | 150 mm |
NATO-mounting holes | No |
Model | Without connector |
Suitable for circuit integrity | No |
Material | Plastic |
---|---|
Stainless steel, pickled | No |
Material quality | Polyvinyl chloride (PVC) |
Colour | Grey |
RAL-number | 7030 |
Documents
2 documents
Technical Sheet
Instruction manual
1 document
Catalogue page
3 documents
Agreement
OC / CB-FR 602480I
(8.11 Mo)
Agreement
NF 004-602480C
(2.31 Mo)
Agreement
AENOR-030/001896
(0.38 Mo)
SELECT AN ACTION