![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/63/LG-637873-WEB-R.jpg)
Legrand PVC Cable Tray Tee Kit for Tray Heights 75mm and 50mm Width 200mm
Legrand
Legrand PVC Cable Tray Tee Kit for Tray Heights 75mm and 50mm Width 200mm
REF. 637873
EAN.
3245066378732
Discount family : C06
£26.06
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable tray branch width | 200 mm |
---|---|
Inner radius | 150 mm |
NATO-mounting holes | No |
Model | Without connector |
Suitable for circuit integrity | No |
Material | Plastic |
---|---|
Stainless steel, pickled | No |
Material quality | Polyvinyl chloride (PVC) |
Colour | Grey |
RAL-number | 7030 |
Documents
2 documents
Technical Sheet
Instruction manual
1 document
Catalogue page
SELECT AN ACTION