Acquia Team testing14 Skip to main content
Logo print

Legrand PVC Cable Tray Unperforated 600mm x 100mm x 3m Length

Legrand

Legrand PVC Cable Tray Unperforated 600mm x 100mm x 3m Length

REF. 637940 EAN. 3245066379401
Discount family : C06
£75.85 / 1 m Product available in 6 m
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Height 100 mm
Width 600 mm
Material thickness 4.8 mm
Length 3000 mm
Useful cross section 55206 mm²
With cover No
Side perforation No
Bottom perforation No
NATO-mounting holes No
Model Without connector
Suitable for circuit integrity No
Material Plastic
Operating / setting temperature -5-60 °C
Material quality Polyvinyl chloride (PVC)
Surface protection Untreated
Colour Grey
RAL-number 7030
Storage temperature -20-60 °C
Halogen free No

Documents

1 document
Technical Sheet
F01429EN-06.pdf pdf (2.24 Mo)
1 document
Catalogue page

5th July 2024.9