![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-FRLEB-WEB-GEN-R.jpg)
Legrand Recessed Lid Floor Trunking End Stop 150mm x 75mm
Legrand
Legrand Recessed Lid Floor Trunking End Stop 150mm x 75mm
REF. FRLEB63
EAN.
5012774138549
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 150 mm |
---|---|
Height | 75 mm |
Suitable for subfloor duct overhead open | No |
Suitable for subfloor duct countersunk (closed) | No |
---|---|
Suitable for subfloor duct overhead closed | Yes |
Levelling range | 0-0 mm |
Documents
1 document
Catalogue page
SELECT AN ACTION