![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/LG-044268-WEB-R.jpg)
Legrand Safety Isolating Transformer Single Phase 230/400V 115/230V 1000VA
OPEN TRANSFORMERS
Legrand
Legrand Safety Isolating Transformer Single Phase 230/400V 115/230V 1000VA
REF. 044268
EAN.
3245060442682
£654.59
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Built as safety transformer | No |
---|---|
Built as isolating transformer | Yes |
Built as energy saving transformer | No |
Primary voltage 1 | 215-215 V |
Primary voltage 2 | 230-230 V |
Primary voltage 3 | 245-245 V |
Primary voltage 4 | 385-385 V |
Primary voltage 5 | 400-400 V |
Primary voltage 6 | 415-415 V |
Secondary voltage 1 | 115-115 V |
Secondary voltage 2 | 230-230 V |
Rated apparent power | 1000 VA |
Type of insulation material according to IEC 85 | B |
Short-circuit-proof | No |
---|---|
Relative short circuit voltage | 2.21 % |
Width | 150 mm |
Height | 199 mm |
Depth | 206 mm |
Degree of protection (IP) | Other |
Ring core | No |
Suitable for mounting on PCB | No |
Modular version | No |
Degree of impact strength (IK) | IK04 |
Voltage type | AC |
Terminal marking indication | Yes |
Connection type | Screwed terminal |
Documents
2 documents
Technical guide
Technical Sheet
1 document
Catalogue page
1 document
3D Autocad
SELECT AN ACTION