![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/042840_pw_93457.jpg)
Legrand Safety Isolating Transformer Single Phase 230/400V 12/24V 63VA
INSTALLATION TRANSFORMERS
Legrand
Legrand Safety Isolating Transformer Single Phase 230/400V 12/24V 63VA
REF. 042841
EAN.
3245060428419
£83.04
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Built as safety transformer | Yes |
---|---|
Built as isolating transformer | No |
Built as energy saving transformer | No |
Primary voltage 1 | 230-230 V |
Primary voltage 2 | 400-400 V |
Secondary voltage 1 | 12-12 V |
Secondary voltage 2 | 24-24 V |
Rated apparent power | 63 VA |
Type of insulation material according to IEC 85 | B |
Short-circuit-proof | No |
---|---|
Relative short circuit voltage | 11.7537460004 % |
Width | 84 mm |
Height | 77 mm |
Depth | 98 mm |
Degree of protection (IP) | IP2X |
Ring core | No |
Suitable for mounting on PCB | No |
Modular version | Yes |
Documents
1 document
Technical guide
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION