Acquia Team testing14 Skip to main content
Logo print

Legrand Safety Transformer 230V 12/24V 16VA

MODULAR TRANSFORMERS Legrand

Legrand Safety Transformer 230V 12/24V 16VA

REF. 413095 EAN. 3245064130950
£86.03 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Primary voltage 230 V
Secondary voltage 1 12 V
Secondary voltage 2 24 V
Max. output power 16 W
Max. power loss 2.5 W
Type of transformer Safety transformer
Surface mounting Yes
Flush-mounted installation Yes
Modular version Yes
Length 72 mm
Width 66 mm
Height 84 mm
Width in number of modular spacings 4
Short-circuit protected Yes
Temperature protection Yes
With on/off switch No

Documents

1 document
Technical Sheet
F01391EN-02.pdf pdf (0.23 Mo)
1 document
Catalogue page
1 document
3D Autocad
413092.dwg dwg (0.12 Mo)
2 documents
Agreement
NF-630193A (0.43 Mo)
Product Environmental Profile
LGRP-2015-168-V1-EN.pdf pdf (0.63 Mo)

5th July 2024.9