Legrand Self-Adhesive Document Pocket 230mm x 130mm x 18mm
Accessories Atlantic & Marina
Legrand
Legrand Self-Adhesive Document Pocket 230mm x 130mm x 18mm
REF. 036581
EAN.
3245060365813
£6.26
/
1 piece
Product available in
20 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Wiring diagram pocket |
---|---|
Material | Plastic |
Suitable for enclosure building width | 260 mm |
Colour | Grey |
RAL-number | 7035 |
---|---|
Transparent | No |
Self adhesive mounting | Yes |
Documents
1 document
Catalogue page
SELECT AN ACTION