Legrand Self-Adhesive Label Holder
Label Holder
Legrand
Legrand Self-Adhesive Label Holder
REF. 004996
EAN.
3245060049966
£4.62
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Self-adhesive | Yes |
---|---|
Text | Unprinted |
Colour | White |
Transparent | Yes |
Fluorescent | No |
---|---|
Magnetic | No |
Width | 430 mm |
Height | 16 mm |
Documents
1 document
Catalogue page
SELECT AN ACTION