![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-AFS-CAP-WEB-GEN-R.jpg)
Legrand Shallow Flush Floor Trunking End Cap 225mm x 38mm
Legrand
Legrand Shallow Flush Floor Trunking End Cap 225mm x 38mm
REF. AFS3955
EAN.
5012774100874
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 225 mm |
---|---|
Height | 38 mm |
Suitable for subfloor duct overhead open | No |
Suitable for subfloor duct countersunk (closed) | No |
---|---|
Suitable for subfloor duct overhead closed | Yes |
Levelling range | 0-0 mm |
Documents
1 document
Catalogue page
SELECT AN ACTION