Acquia Team testing14 Skip to main content
Logo print

Legrand Single Phase Solid Core Current Transformer 200/5 4VA

Legrand

Legrand Single Phase Solid Core Current Transformer 200/5 4VA

REF. 412106 EAN. 3414970593030
£61.27 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Single-phase current converter
Rated primary current 200 A
Rated secondary current 5 A
Rated secondary apparent power 4 VA
Power consumption 4 W
Accuracy class 0.5
Overcurrent limiting factor FS 5
Calibrated Yes
With shock protection Yes
Height opening 21-21 mm
Width opening 21-21 mm
Opening diameter 21 mm
With copper rail No
Secondary connection Screw connection
Number of primary inputs 1

Documents

2 documents
Technical Sheet
F01960EN-02.pdf pdf (0.8 Mo)
Technical guide
1 document
Catalogue page

5th July 2024.9