Legrand Single Phase Solid Core Current Transformer 2500/5 30VA
Legrand
Legrand Single Phase Solid Core Current Transformer 2500/5 30VA
REF. 412152
EAN.
3414970593498
£387.10
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Single-phase current converter |
---|---|
Rated primary current | 2500 A |
Rated secondary current | 5 A |
Rated secondary apparent power | 30 VA |
Power consumption | 30 W |
Accuracy class | 0.5 |
Overcurrent limiting factor | FS 5 |
---|---|
Calibrated | Yes |
With shock protection | Yes |
With copper rail | No |
Secondary connection | Screw connection |
Number of primary inputs | 1 |
Documents
2 documents
Technical Sheet
Technical guide
1 document
Catalogue page
SELECT AN ACTION