![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/41/412154-LEGRAND-1000.jpg)
Legrand Single Phase Solid Core Current Transformer 4000/5 30VA
Legrand
Legrand Single Phase Solid Core Current Transformer 4000/5 30VA
REF. 412154
EAN.
3414970593535
£442.92
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Single-phase current converter |
---|---|
Rated primary current | 4000 A |
Rated secondary current | 5 A |
Rated secondary apparent power | 30 VA |
Power consumption | 30 W |
Accuracy class | 0.5 |
Overcurrent limiting factor | FS 5 |
---|---|
Calibrated | Yes |
With shock protection | Yes |
With copper rail | No |
Secondary connection | Screw connection |
Number of primary inputs | 1 |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION