![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/41/412125-LEGRAND-1000.jpg)
Legrand Single Phase Solid Core Current Transformer 400/5 8VA
Legrand
Legrand Single Phase Solid Core Current Transformer 400/5 8VA
REF. 412125
EAN.
3414970593214
£54.69
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Single-phase current converter |
---|---|
Rated primary current | 400 A |
Rated secondary current | 5 A |
Rated secondary apparent power | 8 VA |
Power consumption | 8 W |
Accuracy class | 0.5 |
Overcurrent limiting factor | FS 5 |
Calibrated | Yes |
With shock protection | Yes |
---|---|
Height opening | 32-32 mm |
Width opening | 32-32 mm |
Opening diameter | 32 mm |
With copper rail | No |
Secondary connection | Screw connection |
Number of primary inputs | 1 |
Documents
2 documents
Technical Sheet
Technical guide
1 document
Catalogue page
SELECT AN ACTION