Acquia Team testing14 Skip to main content
Logo print

Legrand Single Phase Solid Core Current Transformer 800/5 12VA

Legrand

Legrand Single Phase Solid Core Current Transformer 800/5 12VA

REF. 412138 EAN. 3414970593337
£98.85 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Single-phase current converter
Rated primary current 800 A
Rated secondary current 5 A
Rated secondary apparent power 12 VA
Power consumption 12 W
Accuracy class 0.5
Overcurrent limiting factor FS 5
Calibrated Yes
With shock protection Yes
With copper rail No
Secondary connection Screw connection
Number of primary inputs 1

Documents

2 documents
Technical Sheet
F01960EN-02.pdf pdf (0.8 Mo)
Technical guide
1 document
Catalogue page

5th July 2024.9