Legrand SP 51 Isolating Fuse Carrier with Protected Terminals 14mm x 51mm 1 Pole
Legrand
Legrand SP 51 Isolating Fuse Carrier with Protected Terminals 14mm x 51mm 1 Pole
REF. 021501
EAN.
3245060215019
£24.01
/
1 piece
Product available in
5 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal voltage | 400 V |
---|---|
Mounting method | DIN rail |
For fuse size | 14x51 mm |
Number of poles | 1 |
---|---|
Concurrently switching neutral conductor | No |
Degree of protection (IP) | IP20 |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
3D Autocad
SELECT AN ACTION