![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/021600_pw_94557.jpg)
Legrand SP 58 Isolating Fuse Carrier with Protected Terminals 22mm x 58mm Disconnectable Neutral
Legrand
Legrand SP 58 Isolating Fuse Carrier with Protected Terminals 22mm x 58mm Disconnectable Neutral
REF. 021600
EAN.
3245060216009
£34.79
/
1 piece
Product available in
3 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal voltage | 400 V |
---|---|
Mounting method | DIN rail |
For fuse size | 22x58 mm |
Concurrently switching neutral conductor | Yes |
---|---|
Degree of protection (IP) | IP20 |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION