![](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand Steel Perimeter Trunking 1 Gang Wiring Accessory Back Box
Legrand
Legrand Steel Perimeter Trunking 1 Gang Wiring Accessory Back Box
REF. MP820329
EAN.
5012774035398
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of units | 1 |
---|---|
Mounting method box | Front |
Model | Open |
Type of device | Other |
Mounting track | Other |
Mounting method installation unit | Screwing |
---|---|
Strain relief possibility | No |
With connection space | Yes |
Material | Other |
Documents
1 document
Catalogue page
SELECT AN ACTION