![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/35/LG-351260-WEB-R.jpg)
Legrand Steel Perimeter Trunking 90° Flat Bend Lid White
Legrand
Legrand Steel Perimeter Trunking 90° Flat Bend Lid White
REF. MP351260
EAN.
3414970695581
Price on request
Product available in
2 piece
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 79 mm |
---|---|
Mounting method | Inner lying |
Model | Smooth |
Material | Steel |
Material quality | Other |
Halogen free | Yes |
---|---|
Surface protection | Continuously galvanized and coated |
Colour | White |
RAL-number | 9010 |
With protective foil | No |
Documents
2 documents
Catalogue chart
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION