![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/35/LG-351220-WEB-R.jpg)
Legrand Steel Perimeter Trunking Accessory Spacer Lid White 100mm
Legrand
Legrand Steel Perimeter Trunking Accessory Spacer Lid White 100mm
REF. MP351220
EAN.
3414970695468
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 79 mm |
---|---|
Length | 100 mm |
Model | Smooth |
Mounting method cover | Inner lying |
Material | Steel |
Material quality | Other |
Halogen free | Yes |
---|---|
Antimicrobial treatment | No |
Surface protection | Continuously galvanized and coated |
Colour | White |
RAL-number | 9010 |
With protective foil | No |
Documents
2 documents
Catalogue chart
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION