![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/35/LG-351389-WEB-R.jpg)
Legrand Steel Perimeter Trunking Acoustic Insulation Block 130mm
Legrand
Legrand Steel Perimeter Trunking Acoustic Insulation Block 130mm
REF. MP351389
EAN.
3414970695956
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Feed-through block |
---|---|
Suitable for wall duct width | 110 mm |
Suitable for depth of wall duct | 63 mm |
---|
Documents
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION