![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/35/LG-351399-WEB-R.jpg)
Legrand Steel Perimeter Trunking Acoustic Insulation Block 170mm
Legrand
Legrand Steel Perimeter Trunking Acoustic Insulation Block 170mm
REF. MP351399
EAN.
3414970696007
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Feed-through block |
---|---|
Suitable for wall duct width | 170 mm |
Suitable for depth of wall duct | 63 mm |
---|
Documents
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION