![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-351279-WEB-R.jpg)
Legrand Steel Perimeter Trunking Base Divider 22mm x 2m Length
Legrand
Legrand Steel Perimeter Trunking Base Divider 22mm x 2m Length
REF. MP351279
EAN.
3414970695680
Price on request
Product available in
10 piece
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | 1-fold |
---|---|
Suitable for duct depth | 63 mm |
Type of fastening | Inserting |
Length | 2000 mm |
Material | Steel |
---|---|
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Documents
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION