Acquia Team testing14 Skip to main content
Logo print

Legrand Steel Perimeter Trunking Body White 110mm x 63mm x 3m Length

Legrand

Legrand Steel Perimeter Trunking Body White 110mm x 63mm x 3m Length

REF. MP351233 EAN. 3414970695499
Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 110 mm
Depth 63 mm
Length 3000 mm
Covers supplied with the product No
Cover width 1 79 mm
Symmetric Yes
Construction type rectangular Yes
Material Steel
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Continuously galvanized and coated
Colour White
RAL-number 9010
Construction rear wall (inner side) Perforated
With protective foil Yes
Number of plug-in partitions 2
With duct connector No
Bottom perforation Yes
Mounting method cover Spanned
With cable fixing clip No
Useful cross section 6270 mm²

Documents

2 documents
Catalogue chart
Catalogue page
1 document
Product Environmental Profile
LGRP-00822-V01.01-EN.pdf pdf (0.65 Mo)

5th July 2024.9