![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-351523-WEB-R.jpg)
Legrand Steel Perimeter Trunking Coupler Pair 110mm
Legrand
Legrand Steel Perimeter Trunking Coupler Pair 110mm
REF. MP351523
EAN.
3414970654601
Price on request
Product available in
10 piece
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for wall duct width | 110-110 mm |
---|---|
Suitable for depth of wall duct | 63 mm |
Construction type | Coupling |
Model | Symmetric |
Material | Steel |
---|---|
Material quality | Other |
Halogen free | Yes |
With potential equalization | Yes |
Documents
2 documents
Catalogue chart
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION