![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-351189-WEB-R.jpg)
Legrand Steel Perimeter Trunking Divider 1m Length
Legrand
Legrand Steel Perimeter Trunking Divider 1m Length
REF. MP351189
EAN.
3414970695291
Price on request
Product available in
10 piece
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | 1-fold |
---|---|
Suitable for duct depth | 63 mm |
Type of fastening | Snap on |
Length | 1000 mm |
Material | Steel |
---|---|
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Documents
2 documents
Catalogue chart
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION